Manufacturer part number: 279-683
Brand: WAGO
Price: 105.31 €
Delivery time: 25 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
279-683
Number of pins(Pole) | 1 | Product size (height)(mm) | 27 | Product size (width)(mm) | 4 |
---|---|---|---|---|---|
Clamp width(mm) | 4 | Stripping length (max.)(mm) | 9 | Min. stripping length(mm) | 8 |
Nominal current(A) | 18 | Nominal voltage(V) | 800 | Min. cross section (flexible)(mm²) | 0.08 |
Max. cross section (flexible)(mm²) | 1.5 | Min. cross section (inflexible)(mm²) | 0.08 | Max. cross section (inflexible)(mm²) | 1.5 |
AWG (min.) | 28 | AWG max. | 16 | No. of rows | 1 |
Pins per row | 3 | Contamination level | 3 | Colour | Red |
Connector type (category) | Continuity | Connection (components) | Pull spring | Industrial goods | Yes |
This page is Continuity 4 mm Pull spring 279, part number 279-683.
You can find the detail information about specifications and dimensions on part number 279-683.