Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
2006-1201 |
2006-1204 |
2006-1301 |
2006-1304 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Pins per row | Type (misc.) | Colour | Configuration | |
---|---|---|---|---|---|---|---|---|---|
2.05 € | 1 | Available | 3 Days | 2 | 2-conductors | Grey | L | ||
2.05 € | 1 | Available | 3 Days | 2 | 2-conductors | Blue | N | ||
3.61 € | 1 | Available | 3 Days | 3 | 3-conductor | Grey | L | ||
3.61 € | 1 | Available | 3 Days | 3 | 3-Conductor | Blue | N |
Loading...
Number of pins(Pole) | 1 | Product size (width)(mm) | 7.50 | Clamp width(mm) | 7.50 |
---|---|---|---|---|---|
Stripping length (max.)(mm) | 15 | Min. stripping length(mm) | 13 | Nominal current(A) | 41 |
Nominal voltage(V) | 800 | Min. cross section (flexible)(mm²) | 0.50 | Max. cross section (flexible)(mm²) | 10 |
Min. cross section (inflexible)(mm²) | 0.5 | Max. cross section (inflexible)(mm²) | 6 | Cross section(mm²) | 0.5 - 6/10 (rigid/flexible) |
AWG (min.) | 20 | AWG max. | 8 | No. of rows | 1 |
Connector type (category) | Continuity | Connection (components) | Pull spring |