Disconnect terminal with swivelling isolator【50 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

281-672

Part Number
281-672
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

330.53 €

50 Pieces Per Package

1 pack 7 Days

Loading...

  1. 1

Basic information

Number of pins(Pole) 2 Product size (height)(mm) 60 Product size (width)(mm) 8
Clamp width(mm) 8 Stripping length (max.)(mm) 10 Min. stripping length(mm) 9
Nominal current(A) 16 Nominal voltage(V) 800 Min. cross section (flexible)(mm²) 0.08
Max. cross section (flexible)(mm²) 4 Min. cross section (inflexible)(mm²) 0.08 Max. cross section (inflexible)(mm²) 4
AWG (min.) 28 AWG max. 12 No. of rows 1
Pins per row 2 Contamination level 3 Colour Orange
Connector type (category) N terminal Connection (components) Pull spring Industrial goods Yes

This page is Disconnect terminal with swivelling isolator, part number 281-672.
You can find the detail information about specifications and dimensions on part number 281-672.

Tech Support