Manufacturer part number: 284-621
Brand: WAGO
Price: 240.88 €
Delivery time: 46 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
284-621
Number of pins(Pole) | 1 | Product size (height)(mm) | 39.50 | Product size (width)(mm) | 17.5 |
---|---|---|---|---|---|
Clamp width(mm) | 17.50 | Stripping length (max.)(mm) | 14 | Min. stripping length(mm) | 12 |
Nominal current(A) | 125 | Min. cross section (flexible)(mm²) | 0.2 | Max. cross section (flexible)(mm²) | 10 |
Min. cross section (inflexible)(mm²) | 0.2 | Max. cross section (inflexible)(mm²) | 10 | AWG (min.) | 24 |
AWG max. | 8 | No. of rows | 1 | Pins per row | 4 |
Contamination level | 3 | Colour | Grey | Connector type (category) | Continuity |
Configuration | L | Connection (components) | Screws | Industrial goods | Yes |