Manufacturer part number: 2001-1441
Brand: WAGO
Price: 184.87 €
Delivery time: 8 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2001-1441
Number of pins(Pole) | 2 | Product size (height)(mm) | 32.90 | Product size (length)(mm) | 4.2 |
---|---|---|---|---|---|
Product size (width)(mm) | 4.2 | Clamp width(mm) | 4.20 | Stripping length (max.)(mm) | 9 |
Nominal current(A) | 18 | Nominal voltage(V) | 800 | Min. cross section (flexible)(mm²) | 0.25 |
Max. cross section (flexible)(mm²) | 2.50 | Min. cross section (inflexible)(mm²) | 0.25 | Max. cross section (inflexible)(mm²) | 1.5 |
AWG (min.) | 22 | AWG max. | 14 | No. of rows | 1 |
Pins per row | 4 | Contamination level | 3 | Weight(g) | 6.143 |
Colour | Grey | Connector type (category) | Continuity | Configuration | L |
Connection (components) | Pull spring | Industrial goods | Yes |
This page is Double feed-through terminal 2001, part number 2001-1441.
You can find the detail information about specifications and dimensions on part number 2001-1441.