Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
870-543/281-413
Number of pins(Pole) | 1 | Product size (height)(mm) | 40 | Product size (length)(mm) | 5 |
---|---|---|---|---|---|
Product size (width)(mm) | 5 | Clamp width(mm) | 5 | Stripping length (max.)(mm) | 6 |
Nominal current(A) | 0.025 | Nominal voltage(V) | 24 | Min. cross section (flexible)(mm²) | 0.08 |
Max. cross section (flexible)(mm²) | 4 | Min. cross section (inflexible)(mm²) | 0.08 | Max. cross section (inflexible)(mm²) | 2.5 |
AWG (min.) | 28 | AWG max. | 12 | No. of rows | 2 |
Pins per row | 2 | Weight(g) | 9.4 | Colour | Grey |
Connector type (category) | Dualport LED terminal | Configuration | L | Connection (components) | Pull spring |
Connector features | + red LED | Industrial goods | Yes |
This page is Double level LED terminal 870, part number 870-543/281-413.
You can find the detail information about specifications and dimensions on part number 870-543/281-413.