Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
280-944/281-589 |
280-944/281-591 |
280-944/281-593 |
280-944/281-594 |
280-944/281-595 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | |
---|---|---|---|---|---|---|
984.88 € | 50 Pieces Per Package | 1 pack | 8 Days | |||
906.44 € | 50 Pieces Per Package | 1 pack | 25 Days | |||
906.44 € | 50 Pieces Per Package | 1 pack | 25 Days | |||
906.44 € | 50 Pieces Per Package | 1 pack | 26 Days | |||
906.44 € | 50 Pieces Per Package | 1 pack | 25 Days |
Loading...
Number of pins(Pole) | 4 | Clamp width(mm) | 10 | No. of rows | 2 |
---|---|---|---|---|---|
Pins per row | 2 | Colour | Grey | Connector type (category) | Dualport diode terminal |
Configuration | L | Connection (components) | Pull spring | Connector features | + 1 diode |
Industrial goods | Yes |