Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
283-901 |
283-902 |
283-992 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Nominal current (A) | Nominal voltage (V) | Contamination level | Colour | Configuration | Connector features | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
64.97 € | 20 Pieces Per Package | 1 pack | 7 Days | 76 | 800 | 3 | Grey | L | - | |||
89.32 € | 20 Pieces Per Package | 1 pack | Available | 7 Days | 76 | 800 | 3 | Orange | - | - | ||
80.67 € | 20 Pieces Per Package | 1 pack | 7 Days | 68 | 550 | - | Grey | L | Complies with ATEX Ex-e II standards |
Loading...
Number of pins(Pole) | 1 | Product size (height)(mm) | 37.50 | Product size (width)(mm) | 12 |
---|---|---|---|---|---|
Clamp width(mm) | 12 | Stripping length (max.)(mm) | 17 | Min. stripping length(mm) | 16 |
Min. cross section (flexible)(mm²) | 0.2 | Max. cross section (flexible)(mm²) | 16 | Min. cross section (inflexible)(mm²) | 0.2 |
Max. cross section (inflexible)(mm²) | 16 | AWG (min.) | 24 | AWG max. | 6 |
No. of rows | 1 | Pins per row | 2 | Connector type (category) | Continuity |
Connection (components) | Pull spring | Industrial goods | Yes |
Configure