2-conductor through terminal block 285【1-100 Pieces Per Package】

2-conductor through terminal block 285

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
285-1185
285-134
285-135
285-137
285-150
285-154
285-157
285-194
285-195
285-197
285-601
285-604
285-634
285-635
285-691
285-992
285-995
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of pins
(Pole)
Product size (height)
(mm)
Product size (length)
(mm)
Product size (width)
(mm)
Clamp width
(mm)
Stripping length (max.)
(mm)
Min. stripping length
(mm)
Nominal current
(A)
Nominal voltage
(V)
Min. cross section (flexible)
(mm²)
Max. cross section (flexible)
(mm²)
Min. cross section (inflexible)
(mm²)
Max. cross section (inflexible)
(mm²)
Cross section
(mm²)
AWG (min.) AWG max. No. of rows Pins per row Contamination level Colour Connector type (category) Configuration Connector features Industrial goods

4,733.89 €

100 Pieces Per Package

1 pack 25 Days 211613032-42-35310005018550185------GreyContinuityL-Yes

12.67 €

1 Available 3 Days 1--1616262512510006356356 - 3510212-BlueContinuityN--

12.67 €

1 Available 3 Days 1--1616262512510006356356 - 3510212-GreyContinuityL--

19.16 €

1 Available 3 Days 1--16162625125-6356356 - 3510212-Green-yellowPG terminalTerre--

24.48 €

1 Available 3 Days 1--202031-15010001050105010-50/70 (rigid/flexible)8112-GreyContinuityL--

23.41 €

1 Available 3 Days 1--202031-15010001050105010-50/70 (rigid/flexible)8112-BlueContinuityN--

35.36 €

1 Available 3 Days 1--202031-150-1050105010-50/70 (rigid/flexible)8112-Green-yellowPG terminalTerre--

42.27 €

1 Available 3 Days 2--2525363523210002595259525 - 954412-BlueContinuityN--

35.36 €

1 Available 10 Days 1--2525363523210002595259525 - 954412-GreyContinuityL--

52.03 €

1 Available 3 Days 1--25253635232-2595259525 - 954412-Green-yellowPG terminalTerre--

330.53 €

15 Pieces Per Package

1 pack 8 Days 252.50-16162316125800635635-102123GreyContinuityL-Yes

414.29 €

15 Pieces Per Package

1 pack Available 8 Days 252.50-16162316125800635635-102123BlueContinuityN-Yes

202.21 €

15 Pieces Per Package

1 pack Available 8 Days 153-161623-1251000635635-102123BlueContinuityN-Yes

224.08 €

15 Pieces Per Package

1 pack Available 8 Days 153-161623-1251000635635-102123GreyContinuityL-Yes

436.17 €

15 Pieces Per Package

1 pack Available 25 Days 152.50-161623-120750635635-10212-GreyContinuityLComplies with ATEX Ex-e II standardsYes

207.68 €

15 Pieces Per Package

1 pack Available 8 Days 153-161623-85750635635-10212-GreyContinuityLComplies with ATEX Ex-e II standardsYes

174.89 €

5 Pieces Per Package

1 pack Available 8 Days 1101-252535-21175025952595-4412-GreyContinuityLComplies with ATEX Ex-e II standardsYes

Loading...

  1. 1

Basic information

Connection (components) Pull spring

Tech Support