Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
2106-5201 |
2106-5204 |
2206-1201 |
2206-1204 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Product size (length) (mm) | Colour | |
---|---|---|---|---|---|---|---|---|
78.43 € | 25 Pieces Per Package | 1 pack | Available | 25 Days | 74.80 | Grey | ||
78.43 € | 25 Pieces Per Package | 1 pack | Available | 25 Days | 74.80 | Blue | ||
114.37 € | 1 | Available | 4 Days | 57.30 | Grey | |||
114.37 € | 1 | Available | 21 Days | 57.30 | Blue |
Loading...
Number of pins(Pole) | 2 | Product size (height)(mm) | 32.90 | Product size (width)(mm) | 7.50 |
---|---|---|---|---|---|
Clamp width(mm) | 7.50 | Stripping length (max.)(mm) | 15 | Min. stripping length(mm) | 13 |
Nominal current(A) | 41 | Nominal voltage(V) | 800 | Min. cross section (flexible)(mm²) | 0.50 |
Max. cross section (flexible)(mm²) | 6 | Min. cross section (inflexible)(mm²) | 0.5 | Max. cross section (inflexible)(mm²) | 10 |
AWG (min.) | 20 | AWG max. | 8 | No. of rows | 1 |
Pins per row | 2 | Connector type (category) | Continuity | Connection (components) | Push-in connector |
Connector features | + CAGE CLAMP® | Industrial goods | Yes |