Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2106-1201
Number of pins(Pole) | 2 | Product size (height)(mm) | 32.90 | Product size (length)(mm) | 74.80 |
---|---|---|---|---|---|
Product size (width)(mm) | 7.50 | Clamp width(mm) | 7.50 | Stripping length (max.)(mm) | 15 |
Min. stripping length(mm) | 13 | Nominal current(A) | 41 | Nominal voltage(V) | 800 |
Min. cross section (flexible)(mm²) | 0.50 | Max. cross section (flexible)(mm²) | 6 | Min. cross section (inflexible)(mm²) | 0.5 |
Max. cross section (inflexible)(mm²) | 10 | AWG (min.) | 20 | AWG max. | 8 |
No. of rows | 1 | Pins per row | 2 | Colour | Grey |
Connector type (category) | Continuity | Connection (components) | Push-in connector | Connector features | + lever |
Industrial goods | Yes |
This page is 2-conductor through terminal block, with lever and Push-in CAGE CLAMP 2106, part number 2106-1201.
You can find the detail information about specifications and dimensions on part number 2106-1201.