Manufacturer part number: 2202-1201
Brand: WAGO
Price: 103.07 €
Delivery time: 8 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2202-1201
Number of pins(Pole) | 2 | Product size (height)(mm) | 32.90 | Product size (length)(mm) | 48.50 |
---|---|---|---|---|---|
Product size (width)(mm) | 5.2 | Clamp width(mm) | 5.20 | Stripping length (max.)(mm) | 12 |
Min. stripping length(mm) | 10 | Nominal current(A) | 24 | Nominal voltage(V) | 800 |
Min. cross section (flexible)(mm²) | 0.25 | Max. cross section (flexible)(mm²) | 2.50 | Min. cross section (inflexible)(mm²) | 0.25 |
Max. cross section (inflexible)(mm²) | 4 | AWG (min.) | 22 | AWG max. | 12 |
No. of rows | 1 | Pins per row | 2 | Colour | Grey |
Connector colour | Orange | Connector type (category) | Continuity | Connection (components) | Push-in connector |
Connector features | + latchkey | Industrial goods | Yes |
This page is 2-conductor through terminal block, with push-button 2202, part number 2202-1201.
You can find the detail information about specifications and dimensions on part number 2202-1201.