2-conductor transverse switching terminal block【20 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

282-811

Part Number
282-811
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

136.17 €

20 Pieces Per Package

1 pack Available 74 Days

Loading...

  1. 1

Basic information

Number of pins(Pole) 1 Product size (height)(mm) 37.50 Product size (width)(mm) 8
Clamp width(mm) 8 Stripping length (max.)(mm) 13 Min. stripping length(mm) 12
Nominal current(A) 30 Nominal voltage(V) 500 Min. cross section (flexible)(mm²) 0.2
Max. cross section (flexible)(mm²) 6 Min. cross section (inflexible)(mm²) 0.2 Max. cross section (inflexible)(mm²) 6
AWG (min.) 24 AWG max. 10 No. of rows 1
Pins per row 2 Contamination level 3 Colour Grey
Connector type (category) N terminal Configuration L Connection (components) Pull spring
Connector features + test option Industrial goods Yes

This page is 2-conductor transverse switching terminal block, part number 282-811.
You can find the detail information about specifications and dimensions on part number 282-811.

Tech Support