2-conductor / 2-pin base terminal 769【50 Pieces Per Package】

2-conductor / 2-pin base terminal 769

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
769-171
769-171/000-006
769-200
769-211
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of pins
(Pole)
Product size (height)
(mm)
Product size (width)
(mm)
Stripping length (max.)
(mm)
Nominal current
(A)
Nominal voltage
(V)
Min. cross section (flexible)
(mm²)
Max. cross section (flexible)
(mm²)
Min. cross section (inflexible)
(mm²)
Max. cross section (inflexible)
(mm²)
Contamination level Weight
(g)
Colour Configuration

125.27 €

50 Pieces Per Package

1 pack Available 78 Days 128.558325000.0840.08439.653GreyL

119.83 €

50 Pieces Per Package

1 pack Available 78 Days 128.558325000.0840.084310.323BlueN
-

169.43 €

50 Pieces Per Package

1 pack Available 4 Days 4-----------White-

158.49 €

50 Pieces Per Package

1 pack Available 7 Days 128.558322500.0840.084313.1GreyL

Loading...

  1. 1

Basic information

Product size (length)(mm) 5 Clamp width(mm) 5 AWG (min.) 28
AWG max. 12 No. of rows 1 Pins per row 4
Connector type (category) Base terminal Connection (components) Pull spring Industrial goods Yes

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360