Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
2002-1671/401-000 |
2002-1672/401-000 |
2002-1674/401-000 |
2002-1971/401-000 |
2002-1972/401-000 |
2002-1974 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Weight (g) | Colour | Configuration | |
---|---|---|---|---|---|---|---|---|---|
184.87 € | 50 Pieces Per Package | 1 pack | 77 Days | 7.548 | Grey | - | |||
162.45 € | 50 Pieces Per Package | 1 pack | 7 Days | 7.548 | Orange | - | |||
162.45 € | 50 Pieces Per Package | 1 pack | 7 Days | 7.548 | Blue | - | |||
173.65 € | 50 Pieces Per Package | 1 pack | 78 Days | 8.361 | Grey | L | |||
201.67 € | 50 Pieces Per Package | 1 pack | 7 Days | 8.361 | Orange | - | |||
207.68 € | 50 Pieces Per Package | 1 pack | Available | 7 Days | 8.321 | Blue | N |
Loading...
Number of pins(Pole) | 1 | Product size (height)(mm) | 32.90 | Product size (length)(mm) | 5.2 |
---|---|---|---|---|---|
Product size (width)(mm) | 5.2 | Clamp width(mm) | 5.20 | Stripping length (max.)(mm) | 10 |
Nominal current(A) | 16 | Nominal voltage(V) | 400 | Min. cross section (flexible)(mm²) | 0.25 |
Max. cross section (flexible)(mm²) | 4 | Min. cross section (inflexible)(mm²) | 0.25 | Max. cross section (inflexible)(mm²) | 2.5 |
AWG (min.) | 22 | AWG max. | 12 | No. of rows | 1 |
Pins per row | 2 | Contamination level | 3 | Connector type (category) | N terminal |
Connection (components) | Pull spring | Connector features | + test option | Industrial goods | Yes |