Manufacturer part number: 780-992
Brand: WAGO
Price: 67.20 €
Delivery time: 7 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
780-992
Number of pins(Pole) | 2 | Product size (height)(mm) | 43.50 | Product size (length)(mm) | 5 |
---|---|---|---|---|---|
Product size (width)(mm) | 5 | Clamp width(mm) | 5 | Stripping length (max.)(mm) | 8 |
Nominal current(A) | 23 | Nominal voltage(V) | 750 | Min. cross section (flexible)(mm²) | 0.08 |
Max. cross section (flexible)(mm²) | 2.50 | Min. cross section (inflexible)(mm²) | 0.08 | Max. cross section (inflexible)(mm²) | 2.5 |
AWG (min.) | 28 | AWG max. | 14 | No. of rows | 1 |
Pins per row | 2 | Weight(g) | 8.548 | Colour | Grey |
Connector type (category) | Continuity | Configuration | L | Connection (components) | Pull spring |
Connector features | Complies with ATEX Ex-e II standards | Industrial goods | Yes |
This page is 2-conductor-through term ex e II 780, part number 780-992.
You can find the detail information about specifications and dimensions on part number 780-992.