2-pin diode carrier terminal block 769【50 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
769-208/281-410
769-250
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of pins
(Pole)
Product size (height)
(mm)
Product size (width)
(mm)
Stripping length (max.)
(mm)
Nominal current
(A)
Nominal voltage
(V)
Min. cross section (flexible)
(mm²)
Max. cross section (flexible)
(mm²)
Min. cross section (inflexible)
(mm²)
Max. cross section (inflexible)
(mm²)
Weight
(g)
Colour Connector type (category) Connection (components)

355.27 €

50 Pieces Per Package

1 pack Available 8 Days 128.5580.52500.0840.0847.53GreyDiode terminalPull spring
-

130.71 €

50 Pieces Per Package

1 pack Available 4 Days 2----------WhiteBase terminalPlug & Clip

Loading...

  1. 1

Basic information

Product size (length)(mm) 5 Clamp width(mm) 5 AWG (min.) 28
AWG max. 12 No. of rows 1 Pins per row 2
Industrial goods Yes

Tech Support