Manufacturer part number: 769-229/281-434
Brand: WAGO
Price: 514.28 €
Delivery time: 8 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
769-229/281-434
Number of pins(Pole) | 2 | Product size (height)(mm) | 28.5 | Product size (length)(mm) | 5 |
---|---|---|---|---|---|
Product size (width)(mm) | 5 | Clamp width(mm) | 5 | Nominal current(A) | 0.025 |
Nominal voltage(V) | 24 | Min. cross section (flexible)(mm²) | 0.08 | Max. cross section (flexible)(mm²) | 4 |
Min. cross section (inflexible)(mm²) | 0.08 | Max. cross section (inflexible)(mm²) | 4 | AWG (min.) | 28 |
AWG max. | 12 | No. of rows | 1 | Pins per row | 2 |
Weight(g) | 4.8 | Colour | Grey | Connector type (category) | Base terminal |
Configuration | L | Connection (components) | Pull spring | Industrial goods | Yes |
This page is 2-pin LED-base terminal 769, part number 769-229/281-434.
You can find the detail information about specifications and dimensions on part number 769-229/281-434.