Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
279-673/281-410 |
279-673/281-411 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | |
---|---|---|---|---|---|---|
621.85 € | 100 Pieces Per Package | 1 pack | 7 Days | |||
792.52 € | 100 Pieces Per Package | 1 pack | Available | 8 Days |
Loading...
Number of pins(Pole) | 1 | Product size (height)(mm) | 27 | Product size (width)(mm) | 4 |
---|---|---|---|---|---|
Clamp width(mm) | 4 | Stripping length (max.)(mm) | 9 | Min. stripping length(mm) | 8 |
Nominal current(A) | 0.5 | Nominal voltage(V) | 250 | Min. cross section (flexible)(mm²) | 0.08 |
Max. cross section (flexible)(mm²) | 1.5 | Min. cross section (inflexible)(mm²) | 0.08 | Max. cross section (inflexible)(mm²) | 1.5 |
AWG (min.) | 28 | AWG max. | 16 | No. of rows | 1 |
Pins per row | 3 | Colour | Grey | Connector type (category) | Diode terminal |
Configuration | L | Connection (components) | Pull spring | Connector features | + 1 diode |
Industrial goods | Yes |