3-Conductor Double level terminal 870【50 Pieces Per Package】 (Part Numbers)

3-Conductor Double level terminal 870

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
870-531
870-532
870-533
870-534
870-535
870-536
870-537
870-538
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of pins
(Pole)
Contamination level Weight
(g)
Colour Connector type (category) Configuration

218.63 €

50 Pieces Per Package

1 pack Available 6 Days 6314GreyDualport continuityL

184.87 €

50 Pieces Per Package

1 pack 6 Days 2313.415GreyDualport continuityL

229.55 €

50 Pieces Per Package

1 pack Available 6 Days 2313.999GreyDualport continuityN

229.55 €

50 Pieces Per Package

1 pack Available 6 Days ------

273.28 €

50 Pieces Per Package

1 pack Available 6 Days 2315.676GreyDualport PG terminalN

240.88 €

50 Pieces Per Package

1 pack 6 Days 2315.3GreyDualport PG terminalL

436.17 €

50 Pieces Per Package

1 pack Available 6 Days 2-15.5Green-yellowDualport PG terminalTerre

246.49 €

50 Pieces Per Package

1 pack 6 Days 6314.183GreyDualport continuityL

Loading...

  1. 1

Basic information

Product size (height)(mm) 40 Product size (length)(mm) 5 Product size (width)(mm) 5
Clamp width(mm) 5 Stripping length (max.)(mm) 6 Nominal current(A) 24
Nominal voltage(V) 500 Min. cross section (flexible)(mm²) 0.08 Max. cross section (flexible)(mm²) 4
Min. cross section (inflexible)(mm²) 0.08 Max. cross section (inflexible)(mm²) 2.5 AWG (min.) 28
AWG max. 12 No. of rows 2 Pins per row 3
Connection (components) Pull spring Industrial goods Yes

Tech Support