Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
279-993
Number of pins(Pole) | 1 | Product size (height)(mm) | 27 | Product size (width)(mm) | 4 |
---|---|---|---|---|---|
Clamp width(mm) | 4 | Stripping length (max.)(mm) | 9 | Min. stripping length(mm) | 8 |
Nominal current(A) | 15 | Nominal voltage(V) | 550 | Min. cross section (flexible)(mm²) | 0.08 |
Max. cross section (flexible)(mm²) | 1.5 | Min. cross section (inflexible)(mm²) | 0.08 | Max. cross section (inflexible)(mm²) | 1.5 |
AWG (min.) | 24 | AWG max. | 16 | No. of rows | 1 |
Pins per row | 3 | Colour | Grey | Connector type (category) | Continuity |
Configuration | L | Connection (components) | Pull spring | Connector features | Complies with ATEX Ex-e II standards |
Industrial goods | Yes |
This page is 3-conductor Ex e II through terminal block 279, part number 279-993.
You can find the detail information about specifications and dimensions on part number 279-993.