Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
283-677 |
283-677/999-950 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | |
---|---|---|---|---|---|---|
240.48 € | 20 Pieces Per Package | 1 pack | Available | 7 Days | ||
229.55 € | 20 Pieces Per Package | 1 pack | Available | 25 Days |
Loading...
Number of pins(Pole) | 1 | Product size (height)(mm) | 37.50 | Product size (width)(mm) | 12 |
---|---|---|---|---|---|
Clamp width(mm) | 12 | Stripping length (max.)(mm) | 17 | Min. stripping length(mm) | 16 |
Nominal current(A) | 76 | Min. cross section (flexible)(mm²) | 0.2 | Max. cross section (flexible)(mm²) | 16 |
Min. cross section (inflexible)(mm²) | 0.2 | Max. cross section (inflexible)(mm²) | 16 | AWG (min.) | 24 |
AWG max. | 6 | No. of rows | 1 | Pins per row | 3 |
Colour | Green-yellow | Connector type (category) | PG terminal | Configuration | Terre |
Connection (components) | Pull spring | Industrial goods | Yes |