Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
284-687/999-950
Number of pins(Pole) | 3 | Product size (height)(mm) | 35 | Product size (length)(mm) | 10 |
---|---|---|---|---|---|
Product size (width)(mm) | 10 | Clamp width(mm) | 10 | Stripping length (max.)(mm) | 12 |
Nominal current(A) | 57 | Min. cross section (flexible)(mm²) | 0.50 | Max. cross section (flexible)(mm²) | 10 |
Min. cross section (inflexible)(mm²) | 0.5 | Max. cross section (inflexible)(mm²) | 10 | AWG (min.) | 20 |
AWG max. | 8 | No. of rows | 1 | Pins per row | 3 |
Weight(g) | 40.044 | Colour | Green-yellow | Connector type (category) | PG terminal |
Configuration | Terre | Connection (components) | Pull spring | Connector features | Complies with ATEX Ex-e II standards |
Industrial goods | Yes |
This page is 3-conductor protective conductor terminal 284, part number 284-687/999-950.
You can find the detail information about specifications and dimensions on part number 284-687/999-950.