Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
280-567 |
280-574 |
280-577 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Number of pins (Pole) | Product size (height) (mm) | Product size (width) (mm) | Clamp width (mm) | No. of rows | Pins per row | Connector features | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
91.49 € | 20 Pieces Per Package | 1 pack | Available | 7 Days | 2 | 55.50 | 6 | 6 | 2 | 1 | - | ||
58.25 € | 10 Pieces Per Package | 1 pack | 8 Days | 3 | 63.50 | 5 | 5 | 3 | - | + PG connector | |||
128.84 € | 20 Pieces Per Package | 1 pack | 8 Days | 3 | 63.50 | 6 | 6 | 3 | - | + PG connector |
Loading...
Stripping length (max.)(mm) | 9 | Min. stripping length(mm) | 8 | Nominal current(A) | 20 |
---|---|---|---|---|---|
Nominal voltage(V) | 400 | Min. cross section (flexible)(mm²) | 0.08 | Max. cross section (flexible)(mm²) | 2.50 |
Min. cross section (inflexible)(mm²) | 0.08 | Max. cross section (inflexible)(mm²) | 2.5 | AWG (min.) | 28 |
AWG max. | 14 | Contamination level | 3 | Colour | Grey |
Connector type (category) | Proximity switch terminal | Configuration | L | Connection (components) | Pull spring |
Industrial goods | Yes |
Configure
Basic Attributes
Number of pins(Pole)
Product size (height)(mm)
Product size (width)(mm)
Clamp width(mm)
No. of rows
Pins per row
Connector features
Filter by standard shipping days
Optional Attributes