Manufacturer part number: 2000-5311
Brand: WAGO
Price: 312.60 €
Delivery time: 9 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2000-5311
Number of pins(Pole) | 8 | Clamp width(mm) | 7 | Stripping length (max.)(mm) | 11 |
---|---|---|---|---|---|
Min. stripping length(mm) | 9 | Nominal current(A) | 13.5 | Nominal voltage(V) | 250 |
Min. cross section (flexible)(mm²) | 0.14 | Max. cross section (flexible)(mm²) | 1.5 | Min. cross section (inflexible)(mm²) | 0.14 |
Max. cross section (inflexible)(mm²) | 1.5 | AWG (min.) | 24 | AWG max. | 16 |
No. of rows | 3 | Pins per row | 2 | Colour | Grey |
Connector type (category) | Proximity switch terminal | Connection (components) | Pull spring | Industrial goods | Yes |
This page is 3-conductor sensor terminal block 2000, part number 2000-5311.
You can find the detail information about specifications and dimensions on part number 2000-5311.