Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
280-553 |
280-560 |
280-563 |
280-571 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Number of pins (Pole) | Product size (height) (mm) | Nominal current (A) | Nominal voltage (V) | No. of rows | Contamination level | Weight (g) | Connector type (category) | Connector features | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
168.05 € | 50 Pieces Per Package | 1 pack | 8 Days | 3 | 55.50 | 20 | 400 | 3 | 3 | - | Proximity switch terminal | - | |||
190.47 € | 50 Pieces Per Package | 1 pack | 8 Days | 3 | 55.50 | 20 | 400 | 3 | 3 | - | Proximity switch terminal | - | |||
268.89 € | 50 Pieces Per Package | 1 pack | 8 Days | 3 | 55.50 | 10 | 400 | 3 | 3 | - | N terminal | - | |||
386.56 € | 50 Pieces Per Package | 1 pack | 8 Days | 4 | 63.50 | 6 | 250 | 4 | - | 18.147 | Proximity switch terminal | + PG connector |
Loading...
Product size (width)(mm) | 5 | Clamp width(mm) | 5 | Stripping length (max.)(mm) | 9 |
---|---|---|---|---|---|
Min. stripping length(mm) | 8 | Min. cross section (flexible)(mm²) | 0.08 | Max. cross section (flexible)(mm²) | 2.50 |
Min. cross section (inflexible)(mm²) | 0.08 | Max. cross section (inflexible)(mm²) | 2.5 | AWG (min.) | 28 |
AWG max. | 14 | Colour | Grey | Configuration | L |
Connection (components) | Pull spring | Industrial goods | Yes |
Configure
Basic Attributes
Number of pins(Pole)
Product size (height)(mm)
Nominal current(A)
Nominal voltage(V)
No. of rows
Contamination level
Weight(g)
Connector type (category)
Connector features
Filter by standard shipping days
Optional Attributes