3-conductor shield terminal block 2002【100 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2002-6308

Part Number
2002-6308
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

397.76 €

100 Pieces Per Package

1 pack 7 Days

Loading...

  1. 1

Basic information

Number of pins(Pole) 3 Product size (height)(mm) 38.90 Product size (length)(mm) 5.2
Product size (width)(mm) 5.2 Clamp width(mm) 5.20 Stripping length (max.)(mm) 10
Nominal current(A) 24 Min. cross section (flexible)(mm²) 0.25 Max. cross section (flexible)(mm²) 4
Min. cross section (inflexible)(mm²) 0.25 Max. cross section (inflexible)(mm²) 2.5 AWG (min.) 22
AWG max. 12 No. of rows 1 Pins per row 3
Contamination level 3 Weight(g) 8.648 Colour White
Connector type (category) Shielding terminal Connection (components) Pull spring Industrial goods Yes

This page is 3-conductor shield terminal block 2002, part number 2002-6308.
You can find the detail information about specifications and dimensions on part number 2002-6308.

Tech Support