Manufacturer part number: 280-640
Brand: WAGO
Price: 420.17 €
Delivery time: 26 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
280-640
Number of pins(Pole) | 1 | Product size (height)(mm) | 36.50 | Product size (width)(mm) | 5 |
---|---|---|---|---|---|
Clamp width(mm) | 5 | Stripping length (max.)(mm) | 9 | Min. stripping length(mm) | 8 |
Nominal current(A) | 24 | Min. cross section (flexible)(mm²) | 0.08 | Max. cross section (flexible)(mm²) | 2.50 |
Min. cross section (inflexible)(mm²) | 0.08 | Max. cross section (inflexible)(mm²) | 2.5 | AWG (min.) | 28 |
AWG max. | 14 | No. of rows | 1 | Pins per row | 3 |
Colour | White | Connector type (category) | Shielding terminal | Connection (components) | Pull spring |
Industrial goods | Yes |
This page is 3-conductor shield terminal block 280, part number 280-640.
You can find the detail information about specifications and dimensions on part number 280-640.