Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
2000-1302 |
2000-1305 |
2000-1306 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Weight (g) | Colour | |
---|---|---|---|---|---|---|---|---|
136.17 € | 100 Pieces Per Package | 1 pack | Available | 8 Days | 4.32 | Orange | ||
136.17 € | 100 Pieces Per Package | 1 pack | Available | 8 Days | 4.34 | Black | ||
141.61 € | 100 Pieces Per Package | 1 pack | Available | 8 Days | 4.32 | Yellow |
Loading...
Number of pins(Pole) | 1 | Product size (height)(mm) | 32.90 | Product size (length)(mm) | 3.50 |
---|---|---|---|---|---|
Product size (width)(mm) | 3.5 | Clamp width(mm) | 3.50 | Stripping length (max.)(mm) | 9 |
Nominal current(A) | 13.5 | Nominal voltage(V) | 800 | Min. cross section (flexible)(mm²) | 0.14 |
Max. cross section (flexible)(mm²) | 1.5 | Min. cross section (inflexible)(mm²) | 0.14 | Max. cross section (inflexible)(mm²) | 1 |
AWG (min.) | 24 | AWG max. | 16 | No. of rows | 1 |
Pins per row | 3 | Contamination level | 3 | Connector type (category) | Continuity |
Connection (components) | Pull spring | Connector features | Complies with ATEX Ex-e II standards | Industrial goods | Yes |