3-conductor through terminal 2004【50 Pieces Per Package】 (Part Numbers)

3-conductor through terminal 2004

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2004-1302
2004-1303
2004-1305
2004-1306
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Weight
(g)
Colour

98.04 €

50 Pieces Per Package

1 pack Available 7 Days 8.6Orange

76.17 €

50 Pieces Per Package

1 pack 8 Days 8.37Red

76.17 €

50 Pieces Per Package

1 pack 8 Days 7.86Black

87.13 €

50 Pieces Per Package

1 pack 7 Days 7.86Yellow

Loading...

  1. 1

Basic information

Number of pins(Pole) 1 Product size (height)(mm) 32.90 Product size (length)(mm) 6.20
Product size (width)(mm) 6.20 Clamp width(mm) 6.20 Stripping length (max.)(mm) 11
Nominal current(A) 32 Nominal voltage(V) 800 Min. cross section (flexible)(mm²) 0.50
Max. cross section (flexible)(mm²) 6 Min. cross section (inflexible)(mm²) 0.5 Max. cross section (inflexible)(mm²) 4
AWG (min.) 20 AWG max. 10 No. of rows 1
Pins per row 3 Contamination level 3 Connector type (category) Continuity
Connection (components) Pull spring Connector features Complies with ATEX Ex-e II standards Industrial goods Yes

Tech Support