Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
2016-1302 |
2016-1303 |
2016-1305 |
2016-1306 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Number of pins (Pole) | Weight (g) | Colour | |
---|---|---|---|---|---|---|---|---|---|
89.63 € | 20 Pieces Per Package | 1 pack | 7 Days | 1 | 30 | Orange | |||
89.63 € | 20 Pieces Per Package | 1 pack | 7 Days | 3 | 26.712 | Red | |||
89.63 € | 20 Pieces Per Package | 1 pack | 8 Days | 3 | 26.712 | Black | |||
104.57 € | 20 Pieces Per Package | 1 pack | Available | 8 Days | 3 | 26.712 | Yellow |
Loading...
Product size (height)(mm) | 36.90 | Product size (length)(mm) | 12 | Product size (width)(mm) | 12 |
---|---|---|---|---|---|
Clamp width(mm) | 12 | Stripping length (max.)(mm) | 18 | Nominal current(A) | 76 |
Nominal voltage(V) | 800 | Min. cross section (flexible)(mm²) | 0.50 | Max. cross section (flexible)(mm²) | 25 |
Min. cross section (inflexible)(mm²) | 0.5 | Max. cross section (inflexible)(mm²) | 16 | AWG (min.) | 20 |
AWG max. | 4 | No. of rows | 1 | Pins per row | 3 |
Contamination level | 3 | Connector type (category) | Continuity | Connection (components) | Pull spring |
Connector features | Complies with ATEX Ex-e II standards | Industrial goods | Yes |