Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
780-631 |
780-651 |
780-654 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Weight (g) | Colour | Configuration | |
---|---|---|---|---|---|---|---|---|---|
84.96 € | 50 Pieces Per Package | 1 pack | Available | 8 Days | 9.25 | Grey | L | ||
82.91 € | 50 Pieces Per Package | 1 pack | 8 Days | 9.476 | Blue | N | |||
69.45 € | 50 Pieces Per Package | 1 pack | 8 Days | 9.25 | Orange | - |
Loading...
Number of pins(Pole) | 1 | Product size (height)(mm) | 43.50 | Product size (length)(mm) | 5 |
---|---|---|---|---|---|
Product size (width)(mm) | 5 | Clamp width(mm) | 5 | Stripping length (max.)(mm) | 8 |
Nominal current(A) | 24 | Nominal voltage(V) | 1000 | Min. cross section (flexible)(mm²) | 0.08 |
Max. cross section (flexible)(mm²) | 2.50 | Min. cross section (inflexible)(mm²) | 0.08 | Max. cross section (inflexible)(mm²) | 2.5 |
AWG (min.) | 28 | AWG max. | 14 | No. of rows | 1 |
Pins per row | 3 | Contamination level | 3 | Connector type (category) | Continuity |
Connection (components) | Pull spring | Industrial goods | Yes |