• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

3-conductor through terminal 870【100 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
870-682
870-683
870-685
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Weight
(g)
Colour

136.17 €

100 Pieces Per Package

1 pack Available 7 Days 5.928Orange

141.61 €

100 Pieces Per Package

1 pack Available 7 Days 6.158Red

100.83 €

100 Pieces Per Package

1 pack 7 Days 6.158Black

Loading...

  1. 1

Basic information

Number of pins(Pole) 1 Product size (height)(mm) 27.50 Product size (length)(mm) 5
Product size (width)(mm) 5 Clamp width(mm) 5 Stripping length (max.)(mm) 6
Nominal current(A) 24 Nominal voltage(V) 500 Min. cross section (flexible)(mm²) 0.08
Max. cross section (flexible)(mm²) 4 Min. cross section (inflexible)(mm²) 0.08 Max. cross section (inflexible)(mm²) 2.5
AWG (min.) 28 AWG max. 12 No. of rows 1
Pins per row 3 Contamination level 3 Connector type (category) Continuity
Connection (components) Pull spring Industrial goods Yes

Tech Support