Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
280-641 |
280-650 |
280-653 |
280-671 |
280-672 |
280-681 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Product size (height) (mm) | Contamination level | Weight (g) | Colour | Configuration | |
---|---|---|---|---|---|---|---|---|---|---|---|
202.21 € | 100 Pieces Per Package | 1 pack | Available | 3 Days | 36.50 | 3 | - | Grey | L | ||
180.36 € | 100 Pieces Per Package | 1 pack | Available | 4 Days | 28 | - | 7.573 | Orange | - | ||
180.36 € | 100 Pieces Per Package | 1 pack | Available | 26 Days | 28 | 3 | - | Red | - | ||
191.29 € | 100 Pieces Per Package | 1 pack | Available | 25 Days | 28 | 3 | - | Black | - | ||
180.36 € | 100 Pieces Per Package | 1 pack | Available | 25 Days | 28 | 3 | - | Yellow | - | ||
196.75 € | 100 Pieces Per Package | 1 pack | Available | 25 Days | - | - | - | - | - |
Loading...
Number of pins(Pole) | 1 | Product size (width)(mm) | 5 | Clamp width(mm) | 5 |
---|---|---|---|---|---|
Stripping length (max.)(mm) | 9 | Min. stripping length(mm) | 8 | Nominal current(A) | 24 |
Nominal voltage(V) | 800 | Min. cross section (flexible)(mm²) | 0.08 | Max. cross section (flexible)(mm²) | 2.50 |
Min. cross section (inflexible)(mm²) | 0.08 | Max. cross section (inflexible)(mm²) | 2.5 | AWG (min.) | 28 |
AWG max. | 14 | No. of rows | 1 | Pins per row | 3 |
Connector type (category) | Continuity | Connection (components) | Pull spring | Industrial goods | Yes |
Configure