Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
281-678 |
281-679 |
281-685 |
281-686 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Colour | |
---|---|---|---|---|---|---|---|
80.67 € | 50 Pieces Per Package | 1 pack | 25 Days | Orange | |||
80.67 € | 50 Pieces Per Package | 1 pack | 26 Days | Red | |||
80.67 € | 50 Pieces Per Package | 1 pack | 26 Days | Black | |||
80.67 € | 50 Pieces Per Package | 1 pack | 25 Days | Yellow |
Loading...
Number of pins(Pole) | 1 | Product size (height)(mm) | 29 | Product size (width)(mm) | 6 |
---|---|---|---|---|---|
Clamp width(mm) | 6 | Stripping length (max.)(mm) | 10 | Min. stripping length(mm) | 9 |
Nominal current(A) | 32 | Nominal voltage(V) | 800 | Min. cross section (flexible)(mm²) | 0.08 |
Max. cross section (flexible)(mm²) | 4 | Min. cross section (inflexible)(mm²) | 0.08 | Max. cross section (inflexible)(mm²) | 4 |
AWG (min.) | 28 | AWG max. | 12 | No. of rows | 1 |
Pins per row | 3 | Contamination level | 3 | Connector type (category) | Continuity |
Connection (components) | Pull spring | Industrial goods | Yes |