Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
282-699 |
282-993 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Nominal current (A) | Nominal voltage (V) | Min. cross section (flexible) (mm²) | Min. cross section (inflexible) (mm²) | AWG (min.) | Contamination level | Connector features | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
78.43 € | 25 Pieces Per Package | 1 pack | 8 Days | 41 | 800 | 0.2 | 0.2 | 24 | 3 | + test option | |||
156.85 € | 50 Pieces Per Package | 1 pack | 8 Days | 39 | 550 | 0.50 | 0.5 | 20 | - | Complies with ATEX Ex-e II standards |
Loading...
Number of pins(Pole) | 1 | Product size (height)(mm) | 32.50 | Product size (width)(mm) | 8 |
---|---|---|---|---|---|
Clamp width(mm) | 8 | Stripping length (max.)(mm) | 13 | Min. stripping length(mm) | 12 |
Max. cross section (flexible)(mm²) | 6 | Max. cross section (inflexible)(mm²) | 6 | AWG max. | 10 |
No. of rows | 1 | Pins per row | 3 | Colour | Grey |
Connector type (category) | Continuity | Configuration | L | Connection (components) | Pull spring |
Industrial goods | Yes |
Configure
Basic Attributes
Nominal current(A)
Nominal voltage(V)
Min. cross section (flexible)(mm²)
Min. cross section (inflexible)(mm²)
AWG (min.)
Contamination level
Connector features
Filter by standard shipping days
Optional Attributes