• Due to the typhoon in Japan/Tokyo, delivery delays may occur for some products. We apologize for any inconvenience and thank you for your understanding
  • For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

3-conductor through terminal block, with lever and Push-in CAGE CLAMP 2106

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2106-1304

Part Number
2106-1304
Part NumberRelated toStandard Unit PriceVolume DiscountShipping Days?

66.87 €

Available 3 Days

Loading...

  1. 1

Basic information

Number of pins(Pole) 3 Content(pc(s)) 25 Product size (height)(mm) 32.90
Product size (length)(mm) 90.80 Product size (width)(mm) 7.50 Clamp width(mm) 7.50
Stripping length (max.)(mm) 15 Min. stripping length(mm) 13 Nominal current(A) 41
Nominal voltage(V) 800 Min. cross section (flexible)(mm²) 0.50 Max. cross section (flexible)(mm²) 6
Min. cross section (inflexible)(mm²) 0.5 Max. cross section (inflexible)(mm²) 10 AWG (min.) 20
AWG max. 8 No. of rows 1 Pins per row 3
Colour Blue Connector type (category) Continuity Connection (components) Push-in connector
Connector features + lever Industrial goods Yes

This page is 3-conductor through terminal block, with lever and Push-in CAGE CLAMP 2106, part number 2106-1304.
You can find the detail information about specifications and dimensions on part number 2106-1304.

Additional Products in this Category

Tech Support