Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Number of pins(Pole) | 1 | Product size (width)(mm) | 4.2 | Clamp width(mm) | 4.20 |
---|---|---|---|---|---|
Stripping length (max.)(mm) | 11 | Min. stripping length(mm) | 9 | Nominal current(A) | 18 |
Nominal voltage(V) | 800 | Min. cross section (flexible)(mm²) | 0.25 | Max. cross section (flexible)(mm²) | 2.50 |
Min. cross section (inflexible)(mm²) | 0.25 | Max. cross section (inflexible)(mm²) | 1.5 | AWG (min.) | 22 |
AWG max. | 14 | No. of rows | 1 | Pins per row | 3 |
Type (misc.) | 3-conductor | Connector type (category) | Continuity | Connection (components) | Pull spring |