3-conductor through terminal Ex e II 780【50 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

780-993

Part Number
780-993
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

95.85 €

50 Pieces Per Package

1 pack Available 8 Days

Loading...

  1. 1

Basic information

Number of pins(Pole) 3 Product size (height)(mm) 43.50 Product size (length)(mm) 5
Product size (width)(mm) 5 Clamp width(mm) 5 Stripping length (max.)(mm) 8
Nominal current(A) 23 Nominal voltage(V) 750 Min. cross section (flexible)(mm²) 0.08
Max. cross section (flexible)(mm²) 2.50 Min. cross section (inflexible)(mm²) 0.08 Max. cross section (inflexible)(mm²) 2.5
AWG (min.) 28 AWG max. 14 No. of rows 1
Pins per row 3 Weight(g) 9.14 Colour Grey
Connector type (category) Continuity Configuration L Connection (components) Pull spring
Industrial goods Yes

This page is 3-conductor through terminal Ex e II 780, part number 780-993.
You can find the detail information about specifications and dimensions on part number 780-993.

Tech Support