Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
280-606 |
280-686 |
280-816 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Number of pins (Pole) | |
---|---|---|---|---|---|---|---|
240.88 € | 100 Pieces Per Package | 1 pack | 8 Days | 1 | |||
263.29 € | 100 Pieces Per Package | 1 pack | 7 Days | 4 | |||
263.29 € | 100 Pieces Per Package | 1 pack | 25 Days | 1 |
Loading...
Product size (height)(mm) | 28 | Product size (width)(mm) | 5 | Clamp width(mm) | 5 |
---|---|---|---|---|---|
Stripping length (max.)(mm) | 9 | Min. stripping length(mm) | 8 | Nominal current(A) | 10 |
Nominal voltage(V) | 400 | Min. cross section (flexible)(mm²) | 0.08 | Max. cross section (flexible)(mm²) | 2.50 |
Min. cross section (inflexible)(mm²) | 0.08 | Max. cross section (inflexible)(mm²) | 2.5 | AWG (min.) | 28 |
AWG max. | 14 | No. of rows | 1 | Pins per row | 4 |
Contamination level | 3 | Colour | Grey | Connector type (category) | Base terminal |
Configuration | L | Connection (components) | Pull spring | Industrial goods | Yes |