Manufacturer part number: 780-613
Brand: WAGO
Price: 162.45 €
Delivery time: 8 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
780-613
Number of pins(Pole) | 1 | Product size (height)(mm) | 43.50 | Product size (length)(mm) | 5 |
---|---|---|---|---|---|
Product size (width)(mm) | 5 | Clamp width(mm) | 5 | Stripping length (max.)(mm) | 8 |
Nominal current(A) | 24 | Nominal voltage(V) | 400 | Min. cross section (flexible)(mm²) | 0.08 |
Max. cross section (flexible)(mm²) | 2.50 | Min. cross section (inflexible)(mm²) | 0.08 | Max. cross section (inflexible)(mm²) | 2.5 |
AWG (min.) | 28 | AWG max. | 14 | No. of rows | 1 |
Pins per row | 2 | Contamination level | 3 | Weight(g) | 13.159 |
Colour | Blue | Connector type (category) | N terminal | Configuration | N |
Connection (components) | Pull spring | Industrial goods | Yes |
This page is 1-conductor N separator Terminal 780, part number 780-613.
You can find the detail information about specifications and dimensions on part number 780-613.