Manufacturer part number: 2002-7114
Brand: WAGO
Price: 4.13 €
Delivery time: 3 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2002-7114
Part Number
|
---|
2002-7114 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | |
---|---|---|---|---|---|
4.13 € | 1 | Available | 3 Days |
Loading...
Number of pins(Pole) | 1 | Product size (width)(mm) | 5.2 | Clamp width(mm) | 5.20 |
---|---|---|---|---|---|
Stripping length (max.)(mm) | 12 | Min. stripping length(mm) | 10 | Nominal current(A) | 32 |
Nominal voltage(V) | 250 | Min. cross section (flexible)(mm²) | 0.25 | Max. cross section (flexible)(mm²) | 4 |
Min. cross section (inflexible)(mm²) | 0.25 | Max. cross section (inflexible)(mm²) | 2.5 | AWG (min.) | 22 |
AWG max. | 12 | No. of rows | 1 | Pins per row | 1 |
Colour | Blue | Connector type (category) | N terminal | Configuration | N |
Connection (components) | Pull spring |
This page is 1-conductor N-disconnect terminal Series 2002, part number 2002-7114.
You can find the detail information about specifications and dimensions on part number 2002-7114.