Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Product size (height) (mm) | Product size (length) (mm) | Weight (g) | Colour | |
---|---|---|---|---|---|---|---|---|---|---|
240.88 € | 200 Pieces Per Package | 1 pack | 25 Days | 40.5 | 5.2 | 3.415 | Green-yellow | |||
420.17 € | 200 Pieces Per Package | 1 pack | 25 Days | 56.5 | 5.2 | 3.931 | Grey | |||
491.88 € | 200 Pieces Per Package | 1 pack | 25 Days | 56.5 | 5.2 | 3.931 | Blue | |||
397.76 € | 200 Pieces Per Package | 1 pack | 25 Days | 40.5 | 10.4 | 6.8 | Blue | |||
453.79 € | 200 Pieces Per Package | 1 pack | 25 Days | 40.5 | 10.4 | 6.8 | Green-yellow | |||
252.09 € | 100 Pieces Per Package | 1 pack | 25 Days | - | - | - | - | |||
304.99 € | 100 Pieces Per Package | 1 pack | Available | 8 Days | 56.5 | 10.4 | 6.916 | Grey | ||
319.33 € | 100 Pieces Per Package | 1 pack | 7 Days | 56.5 | 10.4 | 7.316 | Grey | |||
366.21 € | 100 Pieces Per Package | 1 pack | Available | 26 Days | 40.5 | 15.6 | 9.885 | Blue | ||
366.21 € | 100 Pieces Per Package | 1 pack | Available | 26 Days | 40.5 | 15.6 | 9.885 | Orange | ||
364.15 € | 100 Pieces Per Package | 1 pack | 26 Days | 59 | 15.6 | 10.36 | Grey | |||
368.63 € | 100 Pieces Per Package | 1 pack | 25 Days | 40.5 | 20.8 | 13.17 | Blue | |||
420.17 € | 100 Pieces Per Package | 1 pack | 25 Days | 40.5 | 20.8 | 13.17 | Orange | |||
468.95 € | 100 Pieces Per Package | 1 pack | Available | 25 Days | 40.5 | 20.8 | 13.17 | Green-yellow | ||
341.73 € | 100 Pieces Per Package | 1 pack | 7 Days | 40.5 | 20.8 | 13.37 | Grey | |||
352.95 € | 100 Pieces Per Package | 1 pack | 25 Days | 40.5 | 20.8 | 13.37 | Green-yellow | |||
397.76 € | 100 Pieces Per Package | 1 pack | 25 Days | 40.5 | 20.8 | 13.37 | Grey | |||
212.88 € | 50 Pieces Per Package | 1 pack | 7 Days | - | - | - | - | |||
224.08 € | 50 Pieces Per Package | 1 pack | 7 Days | 59 | 20.8 | 13.645 | Grey | |||
218.48 € | 50 Pieces Per Package | 1 pack | 7 Days | 59 | 20.8 | 14.445 | Grey | |||
257.69 € | 50 Pieces Per Package | 1 pack | 25 Days | 40.5 | 26 | 16.455 | Blue | |||
257.69 € | 50 Pieces Per Package | 1 pack | 25 Days | 40.5 | 26 | 16.455 | Orange | |||
257.69 € | 50 Pieces Per Package | 1 pack | 25 Days | 40.5 | 26 | 16.355 | Green-yellow | |||
267.81 € | 50 Pieces Per Package | 1 pack | Available | 7 Days | 40.5 | 26 | 16.655 | Green-yellow | ||
267.81 € | 50 Pieces Per Package | 1 pack | Available | 25 Days | 40.5 | 26 | 16.655 | Grey | ||
224.08 € | 50 Pieces Per Package | 1 pack | 26 Days | 48.9 | 26 | 17.455 | Grey | |||
304.99 € | 50 Pieces Per Package | 1 pack | Available | 26 Days | - | - | - | - | ||
280.11 € | 50 Pieces Per Package | 1 pack | 8 Days | - | - | - | - | |||
268.89 € | 50 Pieces Per Package | 1 pack | 7 Days | 40.5 | 31.2 | 19.34 | Grey | |||
263.29 € | 50 Pieces Per Package | 1 pack | 26 Days | 40.5 | 31.2 | 19.74 | Blue | |||
263.29 € | 50 Pieces Per Package | 1 pack | 7 Days | 40.5 | 31.2 | 19.74 | Orange | |||
344.33 € | 50 Pieces Per Package | 1 pack | Available | 25 Days | 40.5 | 31.2 | 19.54 | Green-yellow | ||
246.49 € | 50 Pieces Per Package | 1 pack | 7 Days | 40.5 | 31.2 | 19.94 | Grey | |||
285.72 € | 50 Pieces Per Package | 1 pack | 25 Days | 40.5 | 31.2 | 19.94 | Green-yellow | |||
285.72 € | 50 Pieces Per Package | 1 pack | 26 Days | 40.5 | 31.2 | 19.94 | Grey | |||
348.72 € | 50 Pieces Per Package | 1 pack | Available | 25 Days | - | - | - | - | ||
323.81 € | 50 Pieces Per Package | 1 pack | 7 Days | 64 | 31.2 | 21.368 | Grey | |||
319.33 € | 50 Pieces Per Package | 1 pack | 7 Days | 40.5 | 36.4 | 23.225 | Grey | |||
352.95 € | 50 Pieces Per Package | 1 pack | 26 Days | 40.5 | 36.4 | 23.025 | Blue | |||
352.95 € | 50 Pieces Per Package | 1 pack | 26 Days | 40.5 | 36.4 | 22.725 | Green-yellow | |||
323.81 € | 50 Pieces Per Package | 1 pack | 7 Days | 40.5 | 36.4 | 23.225 | Green-yellow | |||
290.20 € | 50 Pieces Per Package | 1 pack | 26 Days | 40.5 | 36.4 | 23.225 | Green-yellow | |||
370.57 € | 50 Pieces Per Package | 1 pack | Available | 25 Days | 40.5 | 36.4 | 23.225 | Grey | ||
151.25 € | 25 Pieces Per Package | 1 pack | 26 Days | 48.9 | 36.4 | 24.025 | Grey | |||
179.27 € | 25 Pieces Per Package | 1 pack | 25 Days | 69 | 36.4 | 24.314 | Grey | |||
190.47 € | 25 Pieces Per Package | 1 pack | 26 Days | 69 | 36.4 | 25.114 | Grey | |||
409.93 € | 50 Pieces Per Package | 1 pack | Available | 7 Days | 40.5 | 41.6 | 25.71 | Grey | ||
346.21 € | 50 Pieces Per Package | 1 pack | 25 Days | 40.5 | 41.6 | 26.31 | Blue | |||
397.76 € | 50 Pieces Per Package | 1 pack | 25 Days | 40.5 | 41.6 | 26.31 | Orange | |||
397.76 € | 50 Pieces Per Package | 1 pack | 25 Days | 40.5 | 41.6 | 25.91 | Green-yellow | |||
368.63 € | 50 Pieces Per Package | 1 pack | 25 Days | 40.5 | 41.6 | 26.51 | Green-yellow | |||
364.15 € | 50 Pieces Per Package | 1 pack | 25 Days | - | - | - | - | |||
420.87 € | 50 Pieces Per Package | 1 pack | Available | 25 Days | 40.5 | 41.6 | 26.51 | Green-yellow | ||
420.87 € | 50 Pieces Per Package | 1 pack | Available | 25 Days | 40.5 | 41.6 | 26.51 | Grey | ||
218.63 € | 25 Pieces Per Package | 1 pack | Available | 7 Days | 48.9 | 41.6 | 27.31 | Grey | ||
201.67 € | 25 Pieces Per Package | 1 pack | 7 Days | - | - | - | - | |||
386.56 € | 50 Pieces Per Package | 1 pack | 8 Days | 40.5 | 46.8 | 29.795 | Grey | |||
447.05 € | 50 Pieces Per Package | 1 pack | 25 Days | 40.5 | 46.8 | 29.595 | Blue | |||
447.05 € | 50 Pieces Per Package | 1 pack | 26 Days | 40.5 | 46.8 | 29.595 | Orange | |||
447.05 € | 50 Pieces Per Package | 1 pack | 26 Days | 40.5 | 46.8 | 29.095 | Green-yellow |
Loading...
Stripping length (max.)(mm) | 10 | Compatible with series (Wago) | 2022 | Accessory type (serial terminals) | Edge connector |
---|---|---|---|---|---|
Connection (components) | Spring-loaded terminal | Industrial goods | Yes |
Configure
Basic Attributes
Product size (height)(mm)
Product size (length)(mm)
Weight(g)
Colour
Filter by standard shipping days
Optional Attributes