Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
769-192/769-319 |
769-193/769-319 |
769-194/769-319 |
769-195/769-319 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Number of pins (Pole) | Product size (length) (mm) | Product size (width) (mm) | No. of rows | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|
45.52 € | 10 Pieces Per Package | 1 pack | Available | 26 Days | 4 | 11.10 | 11.10 | 2 | 19.87 | ||
34.28 € | 5 Pieces Per Package | 1 pack | Available | 7 Days | 6 | 16.10 | 16.10 | 3 | 28.68 | ||
43.35 € | 5 Pieces Per Package | 1 pack | Available | 26 Days | 8 | 21.10 | 21.10 | 4 | 37.49 | ||
53.11 € | 5 Pieces Per Package | 1 pack | Available | 25 Days | 10 | 26.10 | 26.10 | 5 | 44.4 |
Loading...
Product size (height)(mm) | 28.5 | Clamp width(mm) | 5 | Stripping length (max.)(mm) | 8 |
---|---|---|---|---|---|
Nominal current(A) | 16 | Nominal voltage(V) | 400 | Min. cross section (flexible)(mm²) | 0.08 |
Max. cross section (flexible)(mm²) | 4 | Min. cross section (inflexible)(mm²) | 0.08 | Max. cross section (inflexible)(mm²) | 4 |
AWG (min.) | 28 | AWG max. | 12 | Pins per row | 2 |
Contamination level | 3 | Colour | Grey | Connector type (category) | Base terminal block |
Configuration | L | Connection (components) | Pull spring | Industrial goods | Yes |
Configure
Basic Attributes
Number of pins(Pole)
Product size (length)(mm)
Product size (width)(mm)
No. of rows
Weight(g)
Filter by standard shipping days
Optional Attributes