Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
769-242 |
769-243 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Number of pins (Pole) | Product size (length) (mm) | Clamp width (mm) | Stripping length (max.) (mm) | Nominal voltage (V) | AWG (min.) | AWG max. | No. of rows | Pins per row | Contamination level | Weight (g) | Compatible with series (Wago) | Connector type (category) | Accessory type (serial terminals) | Configuration | Connection (components) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
153.03 € | 50 Pieces Per Package | 1 pack | Available | 25 Days | 1 | 5 | 5 | 8 | 400 | 28 | 12 | 1 | 2 | 3 | 9.349 | - | N terminal | - | L | Pull spring | ||
151.25 € | 50 Pieces Per Package | 1 pack | 26 Days | - | 101 | - | 9 | 250 | - | - | - | - | - | 12.335 | 769 | - | Isolator base terminal | - | Spring-loaded terminal |
Loading...
Product size (height)(mm) | 28.5 | Product size (width)(mm) | 5 | Nominal current(A) | 16 |
---|---|---|---|---|---|
Min. cross section (flexible)(mm²) | 0.08 | Max. cross section (flexible)(mm²) | 4 | Min. cross section (inflexible)(mm²) | 0.08 |
Max. cross section (inflexible)(mm²) | 4 | Colour | Grey | Industrial goods | Yes |
Configure
Basic Attributes
Number of pins(Pole)
Product size (length)(mm)
Clamp width(mm)
Stripping length (max.)(mm)
Nominal voltage(V)
AWG (min.)
AWG max.
No. of rows
Pins per row
Contamination level
Weight(g)
Compatible with series (Wago)
Connector type (category)
Accessory type (serial terminals)
Configuration
Connection (components)
Filter by standard shipping days
Optional Attributes