Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2022-1202
Number of pins(Pole) | 1 | Product size (height)(mm) | 32.50 | Product size (length)(mm) | 5.2 |
---|---|---|---|---|---|
Product size (width)(mm) | 5.2 | Clamp width(mm) | 5.20 | Stripping length (max.)(mm) | 10 |
Nominal current(A) | 24 | Nominal voltage(V) | 500 | Min. cross section (flexible)(mm²) | 0.25 |
Max. cross section (flexible)(mm²) | 4 | Min. cross section (inflexible)(mm²) | 0.25 | Max. cross section (inflexible)(mm²) | 2.5 |
AWG (min.) | 22 | AWG max. | 12 | No. of rows | 1 |
Pins per row | 2 | Contamination level | 3 | Weight(g) | 5.038 |
Colour | Orange | Connector type (category) | Base terminal | Connection (components) | Pull spring |
Industrial goods | Yes |
This page is 1-conductor / 1-pin base terminal 2022, part number 2022-1202.
You can find the detail information about specifications and dimensions on part number 2022-1202.