Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
769-181 |
769-182/769-314 |
769-183/769-314 |
769-184/769-314 |
769-185/769-314 |
769-214 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Number of pins (Pole) | Product size (length) (mm) | Product size (width) (mm) | Nominal current (A) | No. of rows | Weight (g) | Connector type (category) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
89.32 € | 50 Pieces Per Package | 1 pack | 8 Days | 2 | 5 | 5 | 16 | 1 | 8.296 | Base terminal | |||
42.27 € | 10 Pieces Per Package | 1 pack | Available | 7 Days | 4 | 11.10 | 11.10 | 16 | 2 | 18.866 | Base terminal block | ||
31.07 € | 5 Pieces Per Package | 1 pack | Available | 8 Days | 6 | 16.10 | 16.10 | 16 | 3 | 27.162 | Base terminal block | ||
38.57 € | 5 Pieces Per Package | 1 pack | Available | 8 Days | 8 | 21.10 | 21.10 | 16 | 4 | 35.458 | Base terminal block | ||
43.68 € | 5 Pieces Per Package | 1 pack | 26 Days | 10 | 26.10 | 26.10 | 16 | 5 | 43.754 | Base terminal block | |||
65.03 € | 50 Pieces Per Package | 1 pack | Available | 7 Days | 1 | 5 | 5 | 32 | 1 | 8.139 | Base terminal |
Loading...
Product size (height)(mm) | 28.5 | Clamp width(mm) | 5 | Stripping length (max.)(mm) | 8 |
---|---|---|---|---|---|
Nominal voltage(V) | 500 | Min. cross section (flexible)(mm²) | 0.08 | Max. cross section (flexible)(mm²) | 4 |
Min. cross section (inflexible)(mm²) | 0.08 | Max. cross section (inflexible)(mm²) | 4 | AWG (min.) | 28 |
AWG max. | 12 | Pins per row | 2 | Contamination level | 3 |
Colour | Grey | Configuration | L | Connection (components) | Pull spring |
Industrial goods | Yes |
Configure
Basic Attributes
Number of pins(Pole)
Product size (length)(mm)
Product size (width)(mm)
Nominal current(A)
No. of rows
Weight(g)
Connector type (category)
Filter by standard shipping days
Optional Attributes