Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2022-1207
Number of pins(Pole) | 1 | Product size (width)(mm) | 5.2 | Clamp width(mm) | 5.20 |
---|---|---|---|---|---|
Stripping length (max.)(mm) | 12 | Min. stripping length(mm) | 10 | Nominal current(A) | 24 |
Nominal voltage (details)(V) | 690 | Min. cross section (flexible)(mm²) | 0.25 | Max. cross section (flexible)(mm²) | 4 |
Min. cross section (inflexible)(mm²) | 0.25 | Max. cross section (inflexible)(mm²) | 2.5 | AWG (min.) | 22 |
AWG max. | 12 | No. of rows | 1 | Pins per row | 1 |
Colour | Green-yellow | Connector type (category) | Base terminal | Configuration | Terre |
Connection (components) | Pull spring |
This page is 1-conductor / 1-pin ground carrier terminal block 2022, part number 2022-1207.
You can find the detail information about specifications and dimensions on part number 2022-1207.