Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
281-603/281-400 |
281-603/281-410 |
281-603/281-411 |
281-915/281-400 |
281-915/281-411 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Nominal current (A) | |
---|---|---|---|---|---|---|---|
545.48 € | 50 Pieces Per Package | 1 pack | Available | 7 Days | 1.5 | ||
711.48 € | 100 Pieces Per Package | 1 pack | 7 Days | 0.5 | |||
700.28 € | 100 Pieces Per Package | 1 pack | 25 Days | 0.5 | |||
308.12 € | 50 Pieces Per Package | 1 pack | 7 Days | 1.5 | |||
431.79 € | 50 Pieces Per Package | 1 pack | Available | 7 Days | 0.5 |
Loading...
Number of pins(Pole) | 1 | Product size (height)(mm) | 29 | Product size (width)(mm) | 6 |
---|---|---|---|---|---|
Clamp width(mm) | 6 | Stripping length (max.)(mm) | 10 | Min. stripping length(mm) | 9 |
Nominal voltage(V) | 250 | Min. cross section (flexible)(mm²) | 0.08 | Max. cross section (flexible)(mm²) | 4 |
Min. cross section (inflexible)(mm²) | 0.08 | Max. cross section (inflexible)(mm²) | 4 | AWG (min.) | 28 |
AWG max. | 12 | No. of rows | 1 | Pins per row | 2 |
Colour | Grey | Connector type (category) | Diode terminal | Configuration | L |
Connection (components) | Pull spring | Connector features | + 1 diode | Industrial goods | Yes |