Manufacturer part number: 282-697
Brand: WAGO
Price: 141.61 €
Delivery time: 7 Days
Number of pins: 1 Pole
Colour: Grey
Configuration: L
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
282-697
Part Number
|
---|
282-697 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Number of pins (Pole) | Colour | Configuration | |
---|---|---|---|---|---|---|---|---|---|
141.61 € | 25 Pieces Per Package | 1 pack | Available | 7 Days | 1 | Grey | L |
Loading...
Product size (height)(mm) | 37 | Product size (width)(mm) | 8 | Clamp width(mm) | 8 |
---|---|---|---|---|---|
Stripping length (max.)(mm) | 13 | Min. stripping length(mm) | 12 | Nominal current(A) | 30 |
Nominal voltage(V) | 400 | Min. cross section (flexible)(mm²) | 0.2 | Max. cross section (flexible)(mm²) | 6 |
Min. cross section (inflexible)(mm²) | 0.2 | Max. cross section (inflexible)(mm²) | 6 | AWG (min.) | 24 |
AWG max. | 10 | No. of rows | 1 | Pins per row | 2 |
Contamination level | 3 | Connector type (category) | N terminal | Connection (components) | Pull spring |
Connector features | + test option | Industrial goods | Yes |
This page is 2-conductor disconnect terminal block 282, part number 282-697.
You can find the detail information about specifications and dimensions on part number 282-697.
Part Number |
---|
282-695 |
Part Number | Related To | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Number of pins (Pole) | Colour | Configuration |
---|---|---|---|---|---|---|---|---|---|
158.49 € | 25 Pieces Per Package | 1 pack | Available | 7 Days | 2 | Blue | N |